Overview

Description

The 278-25.78125-1 resistance weld SMD crystal is for use with Renesas' VCXO-based synchronization PLLs.

Features

  • Frequency: 25.78125MHz
  • Resonance Mode: Fundamental
  • Frequency Tolerance at 25 °C: ± 20PPM
  • Operating Temperature Range (TOPR): -40 °C ~ +85 °C

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 159 KB
1 item

Design & Development

Models