1. Home
    2. Press Center
    3. 2014
    4. Renesas Electronics Expands True Low Power™ RX111 Group Microcontroller Lineup within the 32-Bit RX Family with Larger Memory Capacities up to 512 KB

Related Content

RX111

 

Stock Price
Investor Relations

Product Specifications of the RX111 Group of MCUs

  • (Note 1)

    The xx differs depending on the package. Upper: Ta = -40 to +85C, Lower: Ta = -40 to +105C

Group name RX111
Part No.* R5F51118ADxx R5F51117ADxx R5F51116ADxx
R5F51118AGxx R5F51117AGxx R5F51116AGxx
Internal memory Flash ROM 512 KB 384 KB 256 KB
RAM 64 KB 64 KB 32 KB
E2 data flash 8 KB
Power supply voltage 1.8 to 3.6 V
Maximum operating frequency 32 MHz
Temperature range for operation -40 to +85°C or -40 to +105°C
CPU core RX CPU
  • General registers: 32-bit × 16
  • Multiplier: 32-bit multiplier
  • Divider: Yes
  • Multiply-accumulator: Yes
    (Two types: memory-to-memory operations and register-to-register operations)
On-chip peripheral functions Transfer functions
  • Data transfer controller (DTCa)

Timers
  • Multi-function timer pulse unit 2: 16 bits × 6 channels (MTU2a)
  • Port output enable 2 (POE2a)
  • Compare match timer (CMT): 16 bits × 2 channels × 1 units
  • Real-time clock (RTCA)
Communication functions
  • Serial communications interface (SCIe): 2 channels
  • Serial communications interface (SCIf): 1 channel
  • I2C bus interface (RIIC): 1 channel
  • Serial peripheral interface (RSPI): 1 channel
  • USB 2.0 Full Speed (12 Mbps)/ Low Speed (1.5 Mbps): 64-pin [1 channel, Host/Function/OTG], 48-pin [1 channel, Host/Function]
Analog functions
  • 12-bit A/D converter (S12ADb): 64 pin [14 channels], 48-pin [10 channels]
  • D/A converter: 64 pin [2 channels], 48 pin [No support]
Safety functions
  • Clock Frequency Accuracy Measurement Circuit (CAC)
  • Data Operation Circuit (DOC)
  • 14 bits Independent watchdog timer (IWDTa)
  • CRC Calculator (CRC)
Clock Generation Circuit
  • Main clock oscillator
  • Sub-clock oscillator
  • Low-speed on-chip oscillator (LOCO)
  • High-speed on-chip oscillator (HOCO)
  • Dedicated on-chip oscillator for the IWDT
Others
  • Event Link Controller (ELC)
  • Multi-function Pin Controller (MPC)
  • Temperature Sensor (TEMPSa)
  • Power-on Reset Circuit (POR)
  • Voltage Detection Circuit (LVD)
On-chip debugging function Yes (with trace function)
Low power consumption modes 3 modes
  • Sleep mode
  • Deep Sleep mode
  • Software standby mode
Packages
  • PLQP0048KB-A (48 pin LFQFP, 7 × 7 mm, 0.5 mm pitch)
  • PLQP0064KB-A (64 pin LFQFP, 10 × 10 mm, 0.5 mm pitch)
  • PLQP0064GA-A (64 pin LQFP, 14 × 14 mm, 0.8 mm pitch)
  • PWQN0048KB-A (48 pin HWQFN , 7 × 7 mm, 0.5 mm pitch)
  • PWLG0064KA-A (64 pin WFLGA , 5 × 5 mm, 0.5 mm pitch)

 

(Remarks) SuperFlash® is a registered trademark of Silicon Storage Technology, Inc., of the U.S.A. in the United States, Japan, and other countries. Names of products or services mentioned in this release are the trademarks or registered trademarks of their respective owners.


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Contact