1. Home
    2. Press Center
    3. 2012
    4. NLT Technologies Introduces New Lineup of Four LCD Modules for Monitor Use with LED Backlight and High Contrast Ratio
Stock Price
Investor Relations

Main Specifications of the New 21.3-inch Models

  Color model Monochrome model
Part number:

NL204153AC21-17

NL204153AM21-18A

Resolution:

2048(H) x 1536(V) pixels

2048(H) x 1536(V) pixels

Display area:

433.152(H) x 324.864(V) mm

433.152(H) x 324.864(V) mm

Display color:

1073M colors

1024 gray scales/sub-pixel
3072 gray scales/pixel

Pixel pitch:

0.2115(H) × 0.2115(V) mm

0.2115(H) × 0.2115(V) mm

Luminance:

800 cd/㎡(typ.)

1700 cd/㎡(typ.)

Contrast ratio:

1400 : 1(typ.)

1400 : 1(typ.)

Viewing angle:

Vertical : Up 88 degrees, down 88 degrees
Horizontal : Left 88 degrees, right 88 degrees
(Contrast ratio at over 10:1)

Vertical : Up 88 degrees, down 88 degrees
Horizontal : Left 88 degrees, right 88 degrees
(Contrast ratio at over 10:1)

Power supply voltage:

Signal : 12.0 V
Backlight : 12.0 V

Signal : 12.0 V
Backlight : 12.0 V

Module size:

457.0(typ.) x 350.0(typ.) x 21.5(max) mm

457.0(typ.) x 350.0(typ.) x 21.5(max) mm

Weight:

2700 g(typ.)

2700 g(typ.)

Backlight:

White LED

White LED

 

Main Specifications of the New 21.3-inch UXGA Models

  Color model Monochrome model
Part number:

NL160120AC27-32

NL160120AM27-33A

Resolution:

1600(H) x 1200(V) pixels

1600(H) x 1200(V) pixels

Display area:

432.0(H) x 324.0(V) mm

432.0(H) x 324.0(V) mm

Display color:

16.77M colors

766 gray scales/sub-pixel
256 gray scales/pixel

Pixel pitch:

0.270(H) × 0.270(V) mm

0.270(H) × 0.270(V) mm

Luminance:

900 cd/㎡(typ.)

1900 cd/㎡(typ.)

Contrast ratio:

1400 : 1(typ.)

1400 : 1(typ.)

Viewing angle:

Vertical : Up 88 degrees, down 88 degrees
Horizontal : Left 88 degrees, right 88 degrees
(Contrast ratio at over 10:1)

Vertical : Up 88 degrees, down 88 degrees
Horizontal : Left 88 degrees, right 88 degrees
(Contrast ratio at over 10:1)

Power supply voltage:

Signal : 12.0 V
Backlight : 12.0 V

Signal : 12.0 V
Backlight : 12.0 V

Module size:

457.0(typ.) x 350.0(typ.) x 21.5(max) mm

457.0(typ.) x 350.0(typ.) x 21.5(max) mm

Weight:

(2700) g(typ.)

2700 g(typ.)

Backlight:

White LED

White LED

   


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Contact