The P9235A-RB-EVK Evaluation Board demonstrates the features of the P9235A-RB 5W Wireless Power Transmitter (TX). It is intended to evaluate the functionality and performance of the P9235A-RB when combined with a power receiver in a wireless charging system. The P9235A-RB-EVK offers the flexibility to select parameters, such as the over-current limit threshold, LED pattern, and external temperature sensing function using a graphical user interface (GUI). The printed circuit board (PCB) has four layers. 

The P9235A-RB Evaluation Board is designed to function with the P9225-R Receiver Evaluation Board, which is ordered separately. It can also be used with the user’s WPC-1.2.4 compliant receiver.

The high-efficiency, turnkey reference design is supported by comprehensive online digital resources to significantly expedite the design-in effort and enable rapid prototyping. The total active area is optimized to 21mm x 21mm.

Features

  • P9235A-RB Evaluation Board provides support for WPC-1.2.4
  • Power capability: 5W receiver output for 5V/2A input
  • Adjustable FOD thresholds and LED behaviors via graphical user interface
  • Passed WPC A11a Coil configuration Pre - Qi certification tests on NOK9 with the default configuration
  • Passes EN303417 Specification with default configuration
  • On-board external Flash that enables users to customize the design configuration
  • Fully assembled with test points and coil fixture

Product Options

Part Number Part Status Description Buy Sample
P9235A-RB-EVK
Active Evaluation Board
Availability
WPD-USB-DONGLE
Active USB-to-I2C Dongle (FTDI)
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
P9235A-RB Evaluation Board User Manual Manual - Eval Board PDF 2.26 MB
Application Notes & White Papers
Tuning Qi and AirFuel / PMA Inductive Resonance Circuits for Optimal Efficiency White Paper PDF 627 KB
Downloads
P9235A-RB Wireless Power Pro GUI Software ZIP 30.98 MB
USB Drivers for Wireless Power USB Dongle Software ZIP 1.99 MB
P9235A-RB A11a Configuration Flash HEX File Software ZIP 38 KB
Other
Wireless Power Products Overview Overview PDF 1.14 MB
P9235A-RB-EVK v1.0 PDF Schematic Schematic PDF 38 KB
P9235A-RB-EVK v1.0 Bill-of-materials (BOM) Engineering XLSX 15 KB
P9235A-RB-EVK v1.0 Allegro Board File PCB Design Files ZIP 280 KB
P9235A-RB-EVK v1.0 Gerber Files Engineering ZIP 448 KB
P9235A-RB-EVK v1.0 Allegro Schematic DSN File Schematic ZIP 145 KB