Function Comparison Table
Common specifications to all products (see individual product pages for capacity and number of channels)
Group |
CPU Core |
Maximum |
Co- processor |
ADC | Ether | Multi Encoder- I/F |
---|---|---|---|---|---|---|
RZ/T2M | Arm® Cortex®-R52 x 2 |
800MHz | FPU (single/double) |
Unit0: 12bit x 8ch Unit1: 12bit x 16ch |
10/100/1000Mbps x 3ch (Switch) supporting TSN |
A-formatTM, BiSS®-C, EnDat2.2, HIPERFACE® DSL, FA-CODER |
RZ/T2L | Arm® Cortex®-R52 |
800MHz | FPU (single/double) |
Unit0: 12bit x 4ch Unit1: 12bit x 4ch |
10/100/1000Mbps | A-formatTM, BiSS®-C, EnDat2.2, HIPERFACE® DSL. FA-CODER by SCI |
Arm® Cortex®-R4F |
300/450/600 MHz |
FPU (single/double) |
Unit0: 12bit x 8ch Unit1: 12bit x 16ch |
10/100Mbps x 1ch(Switch) Multi-protocol industrial Ethernet ( Built-in R-IN engine ) (option) |
A-formaTM, BiSS®-C, EnDat2.2, HIPERFACE® DSL FA-CODER |
For details, click here
Recommended MCUs & MPUs for Motors: RZ/T1