Overview
Description
Updated: Aug. 9, 2022
Renesas Electronics Corporation
Product Overview
Linux Packages for MPUs of the RZ/G2L Group. Please read the release note before using this product.
[Functions]
- Linux Kernel
- Device Driver
[Target Reference Boards]
RZG2L Evaluation Board Kit
[History]
Apr 9, 2021: 4.19-CIP version BSP V1.0
Jul 30, 2021: 4.19-CIP version BSP V1.1
Aug 20, 2021: 4.19-CIP version BSP V1.1update1
Sep 30, 2021: 4.19-CIP version BSP V1.3
Nov 19, 2021: 4.19-CIP version BSP V1.3update1
Dev 15, 2021: 4.19-CIP version BSP V1.3 update2
Feb 28, 2022: 4.19-CIP version BSP V1.4
Aug 9, 2022: 4.19-CIP version BSP V1.4 additional package
[Downloads]
Please use the latest Verified Linux Package (VLP) and related packages for the software package used as a set with EVK. The download links for BSP and BSP related packages will not be displayed on the WEB at the end of August.
- RZ/G2L Board Support Package V1.0
RZ/G2L Board Support Package V1.0 (RTK0EF0045Z0019AZJ-v1.0.zip) (ZIP) - RZ/G2L Board Support Package V1.1update1
RZ/G2L Board Support Package V1.1update1 (RTK0EF0045Z0019AZJ-v1.1update1.zip) (ZIP) - RZ/G2L Group Board Support Package V1.3update1
RZ/G2L Group Board Support Package V1.3update1 (RTK0EF0045Z0019AZJ-v1.3update1.zip) (ZIP) - RZ/G2L Group Board Support Package V1.3 update2
RZ/G2L Board Support Package V1.3 update2 (RTK0EF0045Z0019AZJ-v1.3update2.zip) (ZIP) - RZ/G2L Group Board Support Package V1.4
RZ/G2L Group Board Support Package V1.4 (RTK0EF0045Z0019AZJ-v1.4.zip) (ZIP)
Additional package for RZ/G2L Group BSPv1.4 (additional_pkg_rzg2l_bsp1.4.zip) (ZIP)
[Note]
This product is open source software. It is provided “AS IS” with no warranty and the license is described in the source code. Please check the contents of the license, and carefully consider the applicability of this software to your product.