Pin Processing Board for M32R/ECU Starter Kit
M3A-2142G03 is a pin processing board for M32R/ECU starter kit. It carries out a pin processing for MCU mounted on the evaluation board for starter kit by connecting it...
Software title
|
Software type
|
Company
|
---|---|---|
C/C++ Compiler Package for M32R Family [M3T-CC32R] C/C++ Compiler package for M32R Family. Simulator debugger and High-performance Embedded Workshop included.
|
Compiler/Assembler | Renesas |
MISRA C Rule Checker SQMlint MISRA C Rule Checker (option)
|
Compiler/Assembler | Renesas |
M32100T-EZ-E Emulator for M32R Family [Overseas standards compliant]. Low-end model
|
Emulator | Renesas |
High-performance Embedded Workshop Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
|
IDE and Coding Tool | Renesas |
Simulator Debugger for M32R Family [M3T-PD32RSIM] Simulator Debugger for M32R Family (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
PDSDK COM Kit Emulator/Simulator Debugger Customizing Kit
|
Other Emulators and Options | Renesas |
6 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Evaluation Software | Log in to Download EXE 75.94 MB 日本語 | |
1 item
|
M3A-2142G03 is a pin processing board for M32R/ECU starter kit. It carries out a pin processing for MCU mounted on the evaluation board for starter kit by connecting it...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Bit Size |
Flash Memory (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
PLP |
Operating Freq (Max) (MHz) |
CPU |
RTC |
LVD |
DMA |
I/O Ports |
Timer |
PWM |
ADC |
DAC |
CAN (ch) |
Ethernet |
USB |
Comm. Interface |
Human Machine Interface |
Security |
Safety |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||
32 | 48 | N/A | No | No | No | No | 0 | No | |||||||||||||||||
32 | 48 | N/A | No | No | No | No | 0 | No |