The IDT 89HP0504U 4-channel USB 3.0 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 5Gbps applications in computing, storage, and communications.

Features

  • 4 channel PCIe Gen2 signal repeater
  • Advanced signal conditioning features
  • Advanced diagnostic features
  • Advanced power saving features
  • Built-in mux/demux for Fail-Over support
  • I2C programming interface
  • Commercial and Industrial temperature

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
89HP0504UZBNRG
Obsolete VFQFPN 36 C Yes Tray
Availability
89HP0504UZBNRG8
Obsolete VFQFPN 36 C Yes Reel
Availability
89HP0504UZBNRGI
Obsolete VFQFPN 36 I Yes Tray
Availability
89HP0504UZBNRGI8
Obsolete VFQFPN 36 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
89HP0504U Device Errata (Revision ZB) Errata PDF 31 KB
89HP0504U Data Sheet Datasheet PDF 1.13 MB
89HP0504U Device Errata (Revision ZA) Errata PDF 107 KB
Application Notes & White Papers
EEPROM Operation with IDT Data Repeaters Application Note PDF 739 KB
PCNs & PDNs
PDN# : CQ-19-01(R1) Quarterly Market Declined PDN Product Discontinuation Notice PDF 1014 KB
PDN# : CQ-19-01 Quarterly Market Declined PDN Product Discontinuation Notice PDF 537 KB
Downloads
IDT Signal Manager Software for Signal Repeaters (Rev 1.70) Software Tool ZIP 8.66 MB
Other
IDT 4 Channel 5Gbps USB 3.0 Signal Repeater Product Brief PDF 282 KB
IDT Signal Integrity Products Family Flyer Product Brief PDF 217 KB

Boards & Kits

Part Number Title Type Company
89KTP0504U Evaluation Board for 89HP0504U USB3 Repeater, 2-lane, 5Gbps Evaluation Renesas