The 89KTPES48H12G2 evaluation board (also referred to as EB48H12G2) provides an evaluation platform for the 89HPES48H12G2 switch. It is also a cost effective way to add PCIe ports (slots) to an existing system with limited number of PCIe ports/slots. The 89KTPES48H12G2 board is designed to function as an add-on card to be plugged into a x8 PCIe slot available on a motherboard hosting an appropriate root complex and microprocessor(s). The 89KTPES48H12G2 is a vehicle to test and evaluate the functionality of the PES48H12G2 switch. It is also designed to work with the 89HPES48H12 (Gen 1) switch. 

Customers can use this board to get a headstart on software development prior to the arrival of their own hardware. The 89KTPES48H12G2 evaluation boardis also used by IDT to reproduce system-level hardware or software issues reported by customers.

Features

  • Hardware
    • PES48H12G2 PCIe Gen2 switch
    • Upstream, Downstream Port
    • Numerous user selectable configurations set using onboard jumpers and DIP-switches
    • SMBUS Slave Interface (4 pin header)
    • SMBUS Master Interface connected to the Serial EEPROMs through I/O expander
    • “Attention” button for each downstream port to initiate a hot swap event on each port
    • Four pin connector for optional external power supply
    • Push button for Warm Reset
    • Several LEDs to display status, reset, power, “Attention”, etc.
    • One 10-pin JTAG connector (pitch 2.54 mm x 2.54 mm)
  • Software
    • Installation programs
    • GUI based application for Windows and Linux

Product Options

Part Number Part Status Buy Sample
89KTPES48H12G2
Active
Availability

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
PCI Express Browser Rev 5.0.2 User Manual Manual PDF 2.56 MB
89EBPES48H12G2 Eval Board User Manual - Fab # 18-677-000 Manual - Eval Board PDF 3.18 MB
Downloads
PCI Express Browser Rev 5.0.2 Windows Installation - Digitally Signed Software Tool ZIP 104.57 MB
PCI Express Browser Rev 5.0.2 Windows Installation Software Tool ZIP 54.45 MB
PCI Express Browser Rev 4.9 Linux Installation Software Tool ZIP 48.85 MB