System Development Kit for the PES24N3 PCI Express I/O Expansion Switch
Provides system design and software architects with hardware and software tools for target device evaluation, software development and system integration...
Provides high-performance I/O expansion and switching functions between a PCIe upstream port and two downstream ports or peer-to-peer switching between downstream ports.
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | Log in to Download ZIP 104.57 MB | |
Software & Tools - Software | Log in to Download ZIP 54.45 MB | |
Software & Tools - Software | Log in to Download ZIP 48.85 MB | |
3 items
|
Provides system design and software architects with hardware and software tools for target device evaluation, software development and system integration...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
SBGA | 420 | C | No | Tray | ||
SBGA | 420 | C | Yes | Tray | ||
SBGA | 420 | C | No | Tray | ||
SBGA | 420 | C | Yes | Tray |