Evaluation Board for XP Family Quartz-based PLL Oscillators
This is the evaluation board for the XP family field adjustable oscillator. With RMS phase jitter of less than 150fs over the full 12kHz to 20MHz integration range, the...
The XP is a quartz-based PLL clock oscillator family with <150fs phase jitter. It is ideal for enterprise-level equipment that demand very low noise, stable, and accurate timing/clock sources. The XP quartz-based PLL oscillator's key focus is on noise reduction technologies. Typical phase jitter is 120fs over 12kHz to 20MHz bandwidth. The devices are available in a wide frequency range from 15MHz to 2100MHz.
Short lead time, low noise, wide frequency range, excellent ambient performance, and very little engineering effort to incorporate this into your design make the XP family an excellent choice over conventional technologies. The XP family has stabilities as tight as ±25ppm for -40 °C to +85 °C and ±50ppm for -40 °C to +105 °C. This XP family provides extremely quick delivery for both standard and custom frequencies.
This is the evaluation board for the XP family field adjustable oscillator. With RMS phase jitter of less than 150fs over the full 12kHz to 20MHz integration range, the...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Lead Count (#) |
Pkg. Dimensions (mm) |
Output Freq (MHz) |
Output Type |
Supply Voltage (V) |
Freq. Stability Total (± PPM) |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
XPC736156.250000I circleActive Samples Available
shopping_cart
Buy Now
|
8 | 7.0 x 5.0 x 1.7 | 156.25 | CML, HCSL, LVDS, LVPECL | 3.3 | 25 | 1 | Get Samples, | |
XPP736156.250000I circleActive Samples Available
shopping_cart
Buy Now
|
8 | 7.0 x 5.0 x 1.7 | 156.25 | CML, HCSL, LVDS, LVPECL | 3.3 | 25 | 1 | 7.21 | Get Samples, |
XPP736312.500000I circleActive Samples Available
shopping_cart
Buy Now
|
8 | 7.0 x 5.0 x 1.7 | 312.5 | CML, HCSL, LVDS, LVPECL | 3.3 | 25 | 1 | 7.21 | Get Samples, |
XPP736625.000000I circleActive Samples Available
shopping_cart
Buy Now
|
8 | 7.0 x 5.0 x 1.7 | 625 | CML, HCSL, LVDS, LVPECL | 3.3 | 25 | 1 | 7.293 | Get Samples, |
XPP536156.250000I circleActive Samples Available |
8 | 5.0 x 3.2 x 1.1 | 156.25 | LVPECL | 3.3 | 25 | 1 | 8.031 | Get Samples, |
XPP536312.500000I circleActive Samples Available |
8 | 5.0 x 3.2 x 1.1 | 312.5 | LVPECL | 3.3 | 25 | 1 | 8.031 | Get Samples, |
XPP536625.000000I circleActive Samples Available |
8 | 5.0 x 3.2 x 1.1 | 625 | LVPECL | 3.3 | 25 | 1 | 8.031 | Get Samples, |
XPL536800.000000I circleActive Samples Available |
8 | 5.0 x 3.2 x 1.1 | 800 | LVDS | 3.3 | 25 | 1 | 9.636 | Get Samples, |
5.0 × 3.2 × 1.2 | HCSL, LVDS | 1.8, 2.5 | 50 | ||||||
3.2 × 2.5 × 1.0 | HCSL, LVDS | 1.8, 2.5 | 50 |
The XF and XP family of field-programmable clock oscillators (XOs) are optimized for use data centers, optical and wireline communication network, and industrial level equipment that demands very low noise, stable, and accurate timing/clock sources. These devices are single-output clock oscillators with an integrated resonator that utilizes a proprietary ASIC with a key focus on reduction in phase noise and phase jitter. Typical phase jitter is 120fs over 12kHz to 20MHz bandwidth. These chips are available in a wide frequency range from 15MHz to 2100MHz.
Related Resources
The XF and XP family of field-programmable clock oscillators (XOs) are optimized for use data centers, optical and wireline communication network, and industrial level equipment that demands very low noise, stable, and accurate timing/clock sources. These devices are single-output clock oscillators with an integrated resonator that utilizes a proprietary ASIC with a key focus on reduction in phase noise and phase jitter. Typical phase jitter is 120fs over 12kHz to 20MHz bandwidth. These chips are available in a wide frequency range from 15MHz to 2100MHz.
Related Resources