Overview
Description
The ICS87001-01 is a low skew, ÷1, ÷2, ÷3, ÷4, ÷5, ÷6, ÷8, ÷16 LVCMOS/LVTTL Fanout Buffer/Divider. The ICS87001-01 has selectable clock inputs that accept single ended input levels. Output enable pin controls whether the output is in the active or high impedance state. The ICS87001-01 is characterized at 3.3V, 2.5V and mixed 3.3V/2.5V, 3.3V/1.8V, 2.5V/1.8V input/output supply operating modes.Guaranteed part-to-part skew characteristics make the ICS87001-01 ideal for those applications demanding well defined performance and repeatability.
Features
-
One LVCMOS / LVTTL output
-
Selectable LVCMOS / LVTTL clock inputs
-
Maximum output frequency: 250MHz
-
Part-to-part skew: 135ps (typical)
-
Power supply modes:Core/Output3.3V/3.3V3.3V/2.5V3.3V/1.8V2.5V/2.5V2.5V/1.8V
-
0°C to 70°C ambient operating temperature
-
Lead-free (RoHS 6) packaging
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.