Overview
Description
The ISL84541 is a precision, dual analog switch designed to operate from a single +2. 7V to +12V supply. Targeted applications include battery-powered equipment that benefit from the devices' low power consumption (5µW), low leakage currents (100pA max), and fast switching speeds (tON = 35ns, tOFF = 25ns). Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This family of parts may be used to mux-in additional functionality while reducing ASIC design risk. Some of the smallest packages are available, alleviating board space limitations. The ISL84541 is a dual single-pole/single-throw (SPST) device. The ISL84541 has two normally open (NO) switches.
Features
- Drop-in Replacements for MAX4541 (both pkg types) and DG9263 (SOIC package only)
- Fully Specified at 3.3V and 5V Supplies
- Pin Compatible with MAX323
- ON-Resistance (RON) 30Ω
- RON Matching Between Channels <1Ω
- Low Charge Injection 5pC (Max)
- Single Supply Operation +2.7V to +12V
- Low Power Consumption (PD) <5µW
- Low Leakage Current (Max at 85°C) 10nA
- Fast Switching Action
- tON 35ns
- tOFF 25ns
- Minimum 2000V ESD Protection per Method 3015.7
- TTL, CMOS Compatible
- Available in SOIC and SOT-23 Packaging
Comparison
Applications
Applications
- Battery Powered, Handheld, and Portable Equipment Cellular/Mobile Phones Pagers Laptops, Notebooks, Palmtops
- Communications Systems Military Radios PBX, PABX
- Test Equipment Ultrasound Electrocardiograph
- Heads-Up Displays
- Audio and Video Switching
- Various Circuits +3V/+5V DACs and ADCs Sample and Hold Circuits Digital Filters Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing Integrator Reset Circuits
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 813 KB | |
End Of Life Notice | PDF 320 KB | |
Product Change Notice | PDF 152 KB | |
Application Note | PDF 843 KB | |
Application Note | PDF 468 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.