Overview
Description
The Intersil ISL54053 device is a low ON-resistance, low voltage, bidirectional, single pole/double throw (SPDT) analog switch designed to operate from a single +1. 8V to +5. 5V supply. Targeted applications include battery powered equipment which benefit from low rON (0. 8Ω) and fast switching speeds (tON = 24ns, tOFF = 10ns). The digital logic input is 1. 8V logic compatible when using a single +3. 0V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL54053 is offered in the 6 Ld 1. 2mmx1. 0mmx0. 5mm µTDFN and 6 Ld SOT-23 packages, alleviating board space limitations. The ISL54053 is a committed SPDT that consists of one normally open (NO) and one normally closed (NC) switch. This configuration can also be used as a 2-to-1 multiplexer.
Features
- Drop In replacement for the NLAS5123
- ON-resistance (rON)
- VCC = +5.0V: 0.8Ω
- VCC = +3.0V: 1.1Ω
- VCC = +1.8V: 2.3Ω
- rON matching between channels: 0.004Ω
- rON flatness (+4.5V supply): 0.25Ω
- Single supply operation: +1.8V to +5.5V
- Fast switching action (+4.5V supply)
- tON: 24ns
- tOFF: 10ns
- Guaranteed break-before-make
- ESD HBM rating: >6kV
- 1.8V CMOS logic compatible (+3V supply)
- Available in 6 Ld µTDFN and 6Ld SOT-23 Packages
- Pb-free (RoHS compliant)
Comparison
Applications
Applications
- Battery powered, handheld, and portable equipment Cellular/mobile phones Pagers Laptops, notebooks, palmtops
- Portable test and measurement
- Medical equipment
- Audio and video switching
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 737 KB | |
End Of Life Notice | PDF 1.17 MB | |
Other | PDF 293 KB | |
Product Change Notice | PDF 557 KB | |
Product Change Notice | PDF 205 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.