Title | Information |
---|---|
Package Description | PQFP 28.00x28.00x3.50 mm 0.50mm Pitch |
Package Status | Active |
Package Type | PQFP |
Class | PLASTIC |
Package Code | PUG208 |
Category | G |
Lead Count | 208 |
Pb (Lead) Free | Yes |
Length | 28mm |
Pb Free Category | e3 Sn |
Width | 28mm |
Thickness | 3.5mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 28.0 x 28.0 x 3.5 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Certificate | PDF 170 KB | |
Product Change Notice | PDF 967 KB | |
Product Change Notice | PDF 41 KB | |
Product Change Notice | PDF 376 KB | |
Product Change Notice | PDF 174 KB | |
5 items
|