Title | Information |
---|---|
Pkg. Name | PVQN0020KD-A |
JEITA Standard | P-VQFN20-4x4-0.50 |
Package Status | Active |
Package Type | VQFN |
Class | IC |
Package Code | pkg_9955 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 4mm |
Width | 4mm |
Thickness | 0.95mm |
Pkg. Dimensions (mm) | 4 x 4 x 0.95 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 332 KB | |
Carrier/Package | PDF 59 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 321 KB | |
Package Outline Drawing | PDF 63 KB | |
Carrier/Package | PDF 107 KB | |
6 items
|