Title | Information |
---|---|
Pkg. Name | PLBG0048FA-A |
Pkg. Previous Code | P48F1-100-DB1 |
JEITA Standard | P-LBGA48-10x11-1.00 |
Package Status | Active |
Package Type | LBGA |
Class | IC |
Package Code | pkg_8033 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 11mm |
Width | 10mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 11 x 10 x 1.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 62 KB | |
Package Outline Drawing | PDF 8 KB | |
3 items
|