Title | Information |
---|---|
Pkg. Name | PLSP0010JA-A |
Pkg. Previous Code | P10MA-65-CAC-2(RL78) |
JEITA Standard | P-LSSOP10-4.4x3.6-0.65 |
Package Status | Active |
Package Type | LSSOP |
Class | IC |
Package Code | pkg_11835 |
Lead Count | 10 |
Pb (Lead) Free | Yes |
Length | 4.4mm |
Width | 3.6mm |
Thickness | 1.45mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 4.4 x 3.6 x 1.45 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB 日本語 | |
Package Outline Drawing | PDF 450 KB | |
2 items
|