Title | Information |
---|---|
Pkg. Name | PLBG0233KA-A |
Pkg. Previous Code | 233FHE |
JEITA Standard | P-LFBGA233-10x10-0.50 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_1042 |
Lead Count | 233 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 128 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 32 KB | |
6 items
|