Title | Information |
---|---|
Package Description | VFQFPN 12.00x12.00x0.90 mm 0.40mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
Class | PLASTIC |
Package Code | NLG100 |
Category | G |
Lead Count | 100 |
Pb (Lead) Free | Yes |
Length | 12mm |
Pb Free Category | e3 Sn |
Width | 12mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 12.0 x 12.0 x 0.9 |