Title | Information |
---|---|
Pkg. Name | MDP0027 |
Pkg. Previous Code | MCC |
Package Description | 16 LEAD SOIC (150MIL) |
Package Status | Active |
Package Type | SOICN |
Class | PLASTIC |
Package Code | MCC |
Category | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 9.91mm |
Width | 3.91mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 9.91 x 3.91 x 0.00 |