Title Information
Pkg. Name L20.3X4
Pkg. Previous Code LVI
Package Description 20 LEAD QFN 3x4x0.9
Package Status Active
Package Type QFN
Class PLASTIC
Package Code LVI
Category PLASTIC
Lead Count 20
Pb (Lead) Free Yes
Length 3.99mm
Width 3mm
Thickness 0.9mm
Pitch 0.5mm
Pkg. Dimensions (mm) 3.99 x 3.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 103 KB
1 item