Title Information
Pkg. Name D28.6
Pkg. Previous Code H1T
Package Description 28 LD SBDIP, SOLDER SEAL
Package Status Active
Package Type SBDIP
Class HERMETIC
Package Code H1T
Category HERMETIC
Lead Count 28
Pb (Lead) Free Yes
Length 35.56mm
Width 15.11mm
Thickness 2.41mm
Pitch 2.54mm
Pkg. Dimensions (mm) 35.56 x 15.11 x 2.41

Documentation

Type Title Date
Package Outline Drawing PDF 13 KB
1 item