Title | Information |
---|---|
Package Description | FCBGA 27.00x27.00x3.40 mm 1.00mm Pitch |
Package Status | Active |
Package Type | FCBGA |
Class | PLASTIC |
Package Code | BL676 |
Category | 240 |
Lead Count | 676 |
Pb (Lead) Free | No |
Length | 27mm |
Pb Free Category | e0 |
Width | 27mm |
Thickness | 3.4mm |
Peak Reflow Temp | 225°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 27.0 x 27.0 x 3.4 |