Title Information
Package Description PBGA 35.00x35.00x2.30 mm 1.27mm Pitch
Package Status Active
Package Type PBGA
Class PLASTIC
Package Code BG313
Category 240
Lead Count 313
Pb (Lead) Free No
Length 35mm
Pb Free Category e0
Width 35mm
Thickness 2.3mm
Peak Reflow Temp 225°C
Pitch 1.27mm
Package Carrier Tray
Pkg. Dimensions (mm) 35.0 x 35.0 x 2.3

Documentation

Type Title Date
Package Outline Drawing PDF 162 KB
1 item