Overview
Description
The ISL8026AEVAL3Z evaluation board is intended for use by customers with requirements for point-of-load (POL) applications sourcing from 2.5V to 5.5V. The board is used to demonstrate the performance of the ISL8026A, low quiescent, high-efficiency synchronous buck regulators.
The ISL8026A is offered in a 3mm x 3mm 16 Ld TQFN package with a 1mm maximum height. The complete area that the converter occupies can be as small as 141.935mm2.
Features
- High-efficiency synchronous buck regulator with up to 95% efficiency
- 1% reference accuracy over load/line/temperature (-40 °C to +85 °C)
- Start-up with prebiased output
- Internal soft-start - 1ms or adjustable
- Soft-stop output discharge during disabled
- Adjustable frequency from 500kHz to 4MHz - Default at 1MHz (2MHz for ISL8026A)
- External synchronization up to 4MHz
- Negative OC protection
Applications
Applications
- DC/DC POL modules
- μC/µP, FPGA and DSP power
- Video processor/SOC power
- Li-ion battery powered devices
- Routers and switchers
- Portable instruments
- Test and measurement systems
- Industrial PCs
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 861 KB | |
Datasheet | PDF 1.47 MB | |
2 items
|