Overview
Description
The IDT952001 is a two chip clock solution for desktop designs using SIS 645/650 style chipsets. When used with a zero delay buffer such as the IDT9179-06 for PC133 or the IDT93705 for DDR applications it provides all the necessary clocks signals for such a system. The IDT952001 is part of a whole new line of IDT clock generators and buffers called TCH™ (Timing Control Hub). IDT is the first to introduce a whole product line which offers full programmability and flexibility on a single clock device. Employing the use of a serially programmable I2C interface, this device can adjust the output clocks by configuring the frequency setting, the output divider ratios, selecting the ideal spread percentage, the output skew, the output strength, and enabling/disabling each individual output clock. TCH also incorporates IDT's Watchdog Timer technology and a reset feature to provide a safe setting under unstable system conditions. M/N control can configure output frequency with resolution up to 0.1MHz increment.
Features
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 298 KB | |
Product Change Notice | PDF 35 KB | |
End Of Life Notice | PDF 125 KB | |
Product Change Notice | PDF 361 KB | |
End Of Life Notice | PDF 125 KB | |
End Of Life Notice | PDF 122 KB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.