Overview

Description

The 822AR-12.8-2 is a 12.8MHz HCMOS, Tri-State SMD, Stratum-III, TCXO device.

Features

  • Frequency: 12.8MHz
  • Frequency Stability:
    • Over-ALL Effects: ± 4.6PPM Max
    • Over Temperature Range (TOPR): ±0.28PPM Max
  • Operating Temperature Range (TOPR): -40 °C ~ +85 °C (industrial)
  • Supply Voltage: 3.3V ± 5%

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 258 KB
1 item

Design & Development

Models