Simple Voice Recognition Solution

Renesas RA Family Partner Solutions
Added on 2020-02-12

Renesas provides a voice recognition solution with low clock and small memory size compared to conventional products, without the need for an internet connection. It can help users make highly functional and differentiated products using AMI voice commands, TMC beam forming and noise suppression technology, and are ready to use with the Renesas RA Family of MCUs.



Related Videos

2:15
Introducing Renesas' RA ready software and hardware building block solutions for the IoT.
1:19
The Cypherbridge uLoadXL secure boot and safe software update software solution is integrated with the RA FSP and the SDKPac toolkit for RA Family devices.
1:29
The Cypherbridge SDKPac secures IoT applications such as this light sensor using the Silex Wi-Fi Pmod to connect to the Microsoft Azure cloud on the RA6 evaluation kit.
6:29
The Veridify DOME™ solution delivers a flexible onboarding and ownership management blockchain platform for low-resource IoT edge devices like RA6 MCU series.
3:15
The GT&T Fleet and Asset Tracker is a small and reliable GPS fleet tracker based on the Renesas RA6M3 processor family.
1:49
The FSP software for the Renesas RA family includes SEGGER emWin, an embedded GUI solution for creating efficient and high-quality GUIs.
3:15
Cyberon CSpotter is a local voice trigger & command recognition solution that uses low resources and provides high-accuracy performance on Renesas RA MCUs.
1:51
With the CapExt capacitive touch simulation tool, you can ensure optimal touch performance before the first prototype.
2:02
Renesas provides a voice recognition solution with low clock and small memory size compared to conventional products, without the need for an internet connection.
15:47
Get an overview of Multizone and watch a live demo of it running three equally secure zones on the RA EK-RA6M3 development board.
2:15
Introducing Renesas' RA ready software and hardware building block solutions for the IoT.
1:19
The Cypherbridge uLoadXL secure boot and safe software update software solution is integrated with the RA FSP and the SDKPac toolkit for RA Family devices.
1:29
The Cypherbridge SDKPac secures IoT applications such as this light sensor using the Silex Wi-Fi Pmod to connect to the Microsoft Azure cloud on the RA6 evaluation kit.
6:29
The Veridify DOME™ solution delivers a flexible onboarding and ownership management blockchain platform for low-resource IoT edge devices like RA6 MCU series.
3:15
The GT&T Fleet and Asset Tracker is a small and reliable GPS fleet tracker based on the Renesas RA6M3 processor family.
1:49
The FSP software for the Renesas RA family includes SEGGER emWin, an embedded GUI solution for creating efficient and high-quality GUIs.
3:15
Cyberon CSpotter is a local voice trigger & command recognition solution that uses low resources and provides high-accuracy performance on Renesas RA MCUs.
1:51
With the CapExt capacitive touch simulation tool, you can ensure optimal touch performance before the first prototype.
2:02
Renesas provides a voice recognition solution with low clock and small memory size compared to conventional products, without the need for an internet connection.
15:47
Get an overview of Multizone and watch a live demo of it running three equally secure zones on the RA EK-RA6M3 development board.
2:15
Introducing Renesas' RA ready software and hardware building block solutions for the IoT.
1:19
The Cypherbridge uLoadXL secure boot and safe software update software solution is integrated with the RA FSP and the SDKPac toolkit for RA Family devices.
1:29
The Cypherbridge SDKPac secures IoT applications such as this light sensor using the Silex Wi-Fi Pmod to connect to the Microsoft Azure cloud on the RA6 evaluation kit.
6:29
The Veridify DOME™ solution delivers a flexible onboarding and ownership management blockchain platform for low-resource IoT edge devices like RA6 MCU series.
3:15
The GT&T Fleet and Asset Tracker is a small and reliable GPS fleet tracker based on the Renesas RA6M3 processor family.
1:49
The FSP software for the Renesas RA family includes SEGGER emWin, an embedded GUI solution for creating efficient and high-quality GUIs.
3:15
Cyberon CSpotter is a local voice trigger & command recognition solution that uses low resources and provides high-accuracy performance on Renesas RA MCUs.
1:51
With the CapExt capacitive touch simulation tool, you can ensure optimal touch performance before the first prototype.
2:02
Renesas provides a voice recognition solution with low clock and small memory size compared to conventional products, without the need for an internet connection.
15:47
Get an overview of Multizone and watch a live demo of it running three equally secure zones on the RA EK-RA6M3 development board.