Enables a secure cloud connection to Renesas IoT Sandbox web interface, providing access to integrated diagnostic features.
Details
Essential for IoT applications, the Cloud Agent provides APIs that enable bi-directional MQTT with TLS communication to the cloud, embedded functions for user authentication using the TLS protocol, and MQTT publishing and subscription. The IoT cloud platform includes on-connect Factory MCU Information (FMI) cloud diagnostics.
Experience Cloud Agent functionality with the Smart Chef IoT demo using the Synergy S3A7 IoT Fast Prototyping Kit, or with the Connected Weather Demo based on the Synergy SK-S7G2 Starter Kit.
Copyright Disclaimer
Medium One, Inc, Copyright 2016.
Download
Version 1.16.11.03
Current Public Release
Release Date: 2016-11-03
MCUs Supported: S7G2, S3A7
MD5: 832f6dc5c5fc32ffdc91d5283574a997
Sign in required
What's New?
First public release. - Supports Smart Chef S3A7 Demo - Supports Connected Weather SKS7 Demo
Installation Instructions
Please see the user’s manual for the Cloud Agent.
For the demo application, please refer to the Quick Start Guide: http://renesas-blog.mediumone.com/synergy-starter-kit-sk-s7g2-with-connected-weather-demo-quick-start-guide/