Renesas' radiation hardened switching regulator portfolio consists of radiation and single event effects (SEE) tolerant and radiation and SEE hardened high-efficiency synchronous buck regulators with integrated MOSFETs.

Documentation

Title Sort descending language Type Format File Size Date
Application Notes & White Papers
Radiation Hardened Load Switches Simplify Redundancy and Increase Reliability in Space Grade Power Systems White Paper PDF 522 KB
Using a Rad Hard Switching Regulator as a VTT Terminator in DDR Apps White Paper PDF 254 KB
AN1947: Intersil's Radiation Hardened Low Power FPGA Power Solutions Application Note PDF 304 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
TB515: High Power High Temperature Operating Life (HTOL) at High Currents Technical Brief PDF 296 KB
Intersil Commercial Lab Services Brochure PDF 364 KB
TB499: PCB Thermal Land Design for Ceramic Packages with Bottom Metal or Heat Sinks Technical Brief PDF 410 KB

Downloads

Title Sort descending language Type Format File Size Date
Software
iSim:PE Software v8.40 Software EXE 157.43 MB

News & Additional Resources

Type Date
Low Dose Rate Acceptance Testing Page Mar 25, 2020
Rad Hard SMD Test Flow Page Mar 19, 2020
Rad Hard Test Reports Page Mar 19, 2020
Standard Data Package Page Mar 19, 2020