Blood Pressure Monitoring Evaluation Kit for RL78/H1D
This RL78/H1D Blood Pressure Monitoring (BPM) Evaluation kit is an ideal solution for evaluating oscillometric blood pressure measurement. The solution is based on Renesas' RL78/H1D microcontroller.
Features
- Complete BPM solution based on the RL78/H1D microcontroller that can be used for:
- Evaluation:
BPM connects to a PC GUI over USB and allows for configuring system parameters.
- Demonstration:
BPM profile data reading transferred to mobile app. via Bluetooth™ Low Energy (BLE).
- Evaluation:
- RL78/H1D built-in analog functions are optimized for BPM
- Kit includes a cuff, pump, solenoid valve, and an LCD along with RY7011 BLE module
- PC GUI tool allows for setting IIR filter parameters
In this Evaluation kit, the Bluetooth function is enabled by transitioning to BLE Mode.
This Evaluation kit is compliant with the Radio-Related Laws Radio Law of Europe CE RE Directive, US FCC part15, Canada IC and Japan Type certification. In the country or region except the above, the user or importer of this Evaluation kit is responsible for ensuring compliance with local regulations.
Blood Pressure Monitoring Evaluation Kit - RL78/H1D
Configuration
- Main Chassis with embedded reference software - 1 pcs.
- USB Cable - 1 pcs.
- Battery Holder - 1 pcs.
- Cuff - 1 pcs.
- GUI tool
- Reference Software
Blood Pressure Monitoring Solution GUI
Ordering Information
Product | Part Number | Ordering |
---|---|---|
Blood Pressure Monitoring Evaluation Kit for RL78/H1D |
RTK0EH0003S02001BR | Contact |
Target Devices
Family | Group |
---|---|
RL78 Family | RL78/H1D |
Development Tool Support
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas MCUs. |
Tool News | Tool release information and other important information. |
Operating Environment | Information on system requirements and operating environment for the latest version of the tools. |
Tool Environmental Information | Information on RoHS compliance of the tools. |
Information on Discontinued Products | A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects. |