ZL2106EVAL1Z

6A Digital-DC Synchronous Step-Down DC/DC Converter Evaluation Board

Description

The ZL2106EVAL1Z evaluation board is used to evaluate the features of the highly configurable ZL2106 6A Digital-DC synchronous step-down DC/DC converter in either stand-alone mode or via an I2C/SMBus interface. A USB-to-SMBus reference board can be used to connect the ZL2106EVAL1Z board to a PC. The PMBus command set is accessed by using the PowerNavigator evaluation software from a PC running Microsoft Windows.

The ZL2106 is an innovative power conversion and management IC that combines an integrated synchronous step-down DC/DC converter with key power and fault management functions in a small package, resulting in a flexible and integrated solution.

Key Features

  • Small, compact design
  • PMBus control
  • Pin-strap selection for stand-alone operation
  • VOUT settable from 0.6V to 5V
  • Convenient power connection
  • On-board enable switch
  • Power-good indicator

Applications

  • Telecom, networking, storage equipment
  • Test and measurement equipment
  • Industrial control equipment
  • 5V and 12V distributed power systems

ZL2106EVAL1Z Buck DC/DC Converter Eval Board

ZL2106EVAL1Z Buck DC/DC Converter Evaluation Board

Related Products

ZL2106

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ZL2106EVAL1Z Mass Production Renesas $105.00 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.