ISL97632IRTZ-EVALZ

LED Driver with 1-Wire Dimming Evaluation Board

Description

The ISL97632 is an efficient and highly integrated PWM boost LED driver that is suitable for 1.8” to 3.5” LCDs that employ 2 to 7 white LEDs for backlighting. With an integrated Schottky diode, overvoltage protection (OVP) and dynamic digital dimming capability, the ISL97632 provides a simple, reliable and flexible solution to the backlight designers. The demo kit is made up of an ISL97632IRTZ-EVALZ evaluation board connected with a USB adapter board that can be programmed by a PC running Windows XP.

Key Features

  • 1-wire 5-bit digital dimming
  • Drives up to 7 LEDs in series (3.5V/20mA type)
  • OVP (14V, 18V and 26V for 3, 4 and 7 LEDs applications)
  • Integrated Schottky diode
  • 2.4V to 5.5V input
  • 86% efficiency
  • Enable for shutdown function or zero brightness setting
  • 1μA shutdown current
  • Internally compensated
  • 8 Ld TDFN (2mm x 3mm)
  • Pb-Free (RoHS compliant)

Applications

  • LED backlighting for
    • Cell phones/Smartphones
    • MP3 players
    • Portable media players (PMP)
    • Automotive navigation panels
    • Portable GPS

ISL97632IRTZ-EVALZ Evaluation Board Layout

ISL97632IRTZ-EVALZ Evaluation Board Layout

Related Products

ISL97632

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL97632IRTZ-EVALZ Mass Production Renesas $60.50 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.