ISL9204EVAL1

High Input Voltage Charger Evaluation Board

Description

The ISL9204EVAL1 is an evaluation board for the ISL9204 single-cell Li-ion battery charger. This evaluation tool provides a complete evaluation platform addressing all datasheet specifications and functionalities. The jumpers on the board facilitate the programming of the charge current, different charging conditions, and can be used to make other necessary connections, such as current measurement.

The ISL9204 is a fully integrated single-cell Li-ion battery charger that accepts input voltages ranging from 4.5V up to 28V. Since the cradle input is rated for 28V maximum input voltage, the components associated with the input circuit on the evaluation board are good for a 28V supply.

Key Features

  • Space saving advantage
  • Accepts input voltage up to 28V
  • Flexible power connectors each with a hook and a solder pad
  • Convenient jumpers for programming the charge current, charge mode, and for current measurement
  • Board size: 3.5 x 2.5 square inches
  • Six thermal vias in the thermal pad similar to customers’ thermally enhanced environment
  • On-board LEDs for input PPR and CHG state indication

Applications

  • Mobile phones
  • Bluetooth devices
  • PDAs
  • MP3 players
  • Stand-alone chargers
  • Other handheld devices

ISL9204EVAL1 Voltage Charger Eval Board

ISL9204EVAL1 Voltage Charger Evaluation Board

Related Products

ISL9204

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL9204EVAL1 Mass Production Renesas $103.13 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.