ISL8107EVAL2Z

Single Phase PWM Controller with Wide VIN Range Evaluation Board

Description

The ISL8107EVAL2Z evaluation board is designed to evaluate the performance of the ISL8107 PWM controller.

The ISL8107 is a single phase, non-synchronous buck controller with an integrated high-side MOSFET driver. The controller operates from an input voltage range of 9V to 75V. The internal 1.192V reference voltage has a tolerance of ±1% over the industrial temperature range. The PWM controller drives an external high-side N-Channel MOSFET in a non-synchronous buck converter topology. Additionally, the ISL8107 features input voltage feed-forward compensation and overcurrent protection.

Key Features

  • Input voltage: 18V to 75V
  • Output voltage: 12V
  • Typical output voltage ripple: 30mV
  • Continuous load current max: 5A

Applications

  • Test and measurement instruments
  • Routers and switchers
  • Point-of-load modules
  • Distributed DC/DC power architecture
  • Industrial applications
  • Telecom/Datacom applications

ISL8107EVAL2Z Evaluation Board

ISL8107EVAL2Z Evaluation Board

Related Products

ISL8107

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price Description Distributor Stock Distributors Distributor Purchase
ISL8107EVAL2Z Mass Production Renesas $58.30 0 Contato Distribuidor

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.