ISL6742BEVAL3Z

Advanced Double-Ended PWM Controller Evaluation Board

Description

The ISL6742BEVAL3Z is a standard quarter brick power module. Implemented using the ISL6742B high performance double-ended PWM controller, it is an ideal choice in applications where performance, space and a pre-bias start-up are important attributes. Useful features such as the synchronous rectifier function and the precise average current OCP contribute to the great performance of the ISL6742BEVAL3Z evaluation board.

Key Features

  • Industry standard quarter-brick. 57.9mm x 36.8mm x 15.88mm
  • High efficiency, typical up to 93.4% (48V input full load)
  • 1500 VDC input to output isolation
  • Output overvoltage protection
  • Input undervoltage protection
  • Hiccup overcurrent protection (based on average current signal)
  • Remote control (on/off inhibit)
  • Pre-bias start-up

Applications

  • Half-bridge, full-bridge, interleaved forward, and push-pull converters
  • Telecom and datacom power
  • Wireless basestation power
  • File server power
  • Industrial power systems

ISL6742BEVAL3Z Double-Ended PWM Controller Eval Board

ISL6742BEVAL3Z Evaluation Board

Related Products

ISL6742B

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL6742BEVAL3Z Mass Production Renesas $90.00 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.