ISL6292EVAL1Z, ISL6292EVAL2Z

Li-ion/Li-Polymer Battery Charger Evaluation Boards

Description

The ISL6292EVAL1Z and ISL6292EVAL2Z are complete platforms for the ISL6292 Li-ion/Li-polymer battery charger. The on board 9-bit DIP switch facilitates programming charging current, setting EN input, temperature monitoring status, and so on. The four jumpers can set up input source selection, USB mode selection, and can be used to make other necessary connections.

The ISL6292EVAL1Z board is intended to provide an evaluation platform for the 3mm x 3mm DFN ISL6292 package, the single-cell Li-ion battery charger

Key Features

  • Complete charger for single-cell Li-ion batteries
  • Very low thermal dissipation
  • Integrated pass element and current sensor
  • No external blocking diode required
  • 1% voltage accuracy
  • Programmable current limit up to 2A
  • Programmable end-of-charge current
  • Charge current thermal foldback
  • NTC thermistor interface for battery temperature monitor
  • Accepts multiple types of adapters or USB bus power
  • Guaranteed to operate at 2.65V after start-up
  • Ambient temperature range: -20 °C to +70 °C
  • Thermally-enhanced QFN packages

Applications

  • Handheld devices, including medical handhelds
  • PDAs, cell phones and smart phones
  • Portable instruments, MP3 players
  • Self-charging battery packs
  • Stand-alone chargers
  • USB bus-poweredchargers
  • The ISL78692 Li-ion/Li-polymer battery charger is the AEC-Q100 qualified automotive version of the ISL6292-1CR3Z

ISL6292EVAL1Z Automotive Battery Charger Eval Board

ISL6292EVAL1Z Automotive Battery Charger Eval Board

Related Products

ISL6292

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL6292EVAL2Z Mass Production Renesas $73.00 1 0 Contato Distribuidor -
ISL6292EVAL1Z Mass Production Renesas $64.68 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.