ISL54406EVAL1Z

Stereo Click and Pop Eliminator with Audio Muting Evaluation Board

Description

The ISL54406EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54406 click and pop eliminator IC. The ISL54406 µTQFN IC is set in a socket on the evaluation board. It is located in the center of the board and is designated as U1.

The ISL54406 IC is a dual SPST analog switch that has four modes of operation: audio, mute, click and pop, and shutdown (SHDN) mode. The evaluation board contains standard RCA/BNC connectors and a single headphone jack to allow the user to easily interface with the IC to evaluate its functions, features and performance in the four modes of operation. The evaluation board has selectable output loads of 20kΩ and 32Ω resistors to simulate an audio amplifier pre-amp or stereo headphones. The board also has DC blocking capacitors at the switch input to remove the DC bias of single supply amplifiers.

Key Features

  • Selectable output resistive loads and input DC blocking capacitors
  • RCA audio input/output jacks, stereo headphone output jack and BNC connectors
  • Convenient test points and connections for test equipment
  • Click and pop elimination circuitry
  • High off-isolation audio muting

Applications

  • Consumer entertainment systems
  • MP3 and other personal media players
  • Cellular/Mobile phones
  • PDAs
  • Audio switching and muting

ISL54406EVAL1Z Stereo Click and Pop Eliminator Eval Board

ISL54406EVAL1Z Evaluation Board

Related Products

ISL54406

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL54406EVAL1Z Mass Production Renesas call 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.