ISL36411DRZ-EVALZ, ISL35411DRZ-EVALZ

Quad Lane Extender Evaluation Boards

Description

The ISL3x411DRZ-EVALZ boards are versatile standalone PCBs designed to evaluate the performance of the ISL36411 and ISL35411 11Gbps quad channel lane extenders.

The ISL36411DRZ-EVALZ evaluates the ISL36411 receive-side equalizer. Each of the four equalizing filters in the ISL36411 provide nine different levels (0 to 8) of adjustable loss compensation (or boost).

The ISL35411DRZ-EVALZ evaluates the ISL35411 de-emphasis redriver. Each channel on the device features an output driver capable of providing seven different levels (0 to 6) of adjustable output de-emphasis.

Key Features

  • Connection to external 3.3V power supply
  • On-board voltage regulator that provides the 1.2V supply to the IC
  • On-board boost selection using provided jumpers (ISL36411DRZ-EVALZ)
  • On-board de-emphasis level adjustment using provided jumpers (ISL35411DRZ-EVALZ)
  • SMA connectors to access differential inputs and outputs

Applications

  • DisplayPort v1.3 active copper cable modules
  • QSFP active copper cable modules
  • InfiniBand (QDR)
  • 40G Ethernet (40GBase-CR4/SR4)
  • 100G Ethernet (100GBase-CR10/SR10)
  • High-speed active cable assemblies (ISL35411 only)
  • High-speed PCB traces

ISL36411DRZ-EVALZ Eval Board

ISL36411DRZ-EVALZ Eval Board Bottom

ISL35411DRZ-EVALZ Eval Board

ISL35411DRZ-EVALZ Eval Board Bottom

Related Products

ISL36411
ISL35411

Related Videos

5:32
Renesas demonstrates how their signal integrity products can transmit high quality 4K video signals via a 5 meter long cable.
5:32
Renesas demonstrates how their signal integrity products can transmit high quality 4K video signals via a 5 meter long cable.
5:32
Renesas demonstrates how their signal integrity products can transmit high quality 4K video signals via a 5 meter long cable.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL36411DRZ-EVALZ Mass Production Renesas $548.90 1 0 Contato Distribuidor -
ISL35411DRZ-EVALZ Mass Production Renesas $548.90 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.