ISL29501-CS-EVKIT1Z
Description
The ISL29501-CS-EVKIT1Z is a distance measurement reference design consisting of an optical board and a controller board. It combines the ISL29501 chip with an OSRAM SFH 4550 IR emitting LED and OSRAM SFH 213FA photo-diode. The two circuit boards are connected together with a flat flex cable. Included is a USB flash drive containing the evaluation software for a PC and related technical documents.
The ISL29501-CS-EVKIT1Z kit also allows quick evaluation of the ISL29501 performance for a 5m sensing system.
Key Features
- Self contained measurement system
- Enables proximity detection and distance measurement
- Emitter DAC with programmable current up to 255mA
- Operates in continuous or single shot mode
- On-chip active ambient light rejection
- Regulated power 2.7V to 3.3V USB or external supply
- I2C interface supporting 1.8V and 3.3V bus
- Small size 38mm x 20mm
Applications
- Mobile consumer applications
- Industrial proximity sensing
- Home automation
ISLI2UEV1Z Controller Board
ISL29501-CS1Z Optics Board Top
ISL29501-CS1Z Optics Board Bottom
Related Products
Related Videos
Tool Information
Tools Orderable Part Number (s) | Production Status | Manufacturer | Suggested Single Tool Price |
SPQ
|
Description | Distributor Stock | Distributors | Distributor Purchase | Buy Direct |
---|---|---|---|---|---|---|---|---|---|
ISL29501-CS-EVKIT1Z | Mass Production | Renesas | $150.00 | 1 | 0 | Contato Distribuidor | - |
Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.
Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.