ISL2853xEV2Z, ISL2863xEV2Z

5V, Rail-Rail I/O, Zero-Drift, Programmable Gain Instrumentation Amplifiers Evaluation Boards

Description

The ISL2853xEV2Z and ISL2863xEV2Z boards allow simple evaluation of the ISL2853x and ISL2863x 5V zero drift programmable gain instrumentation amplifiers. The boards are designed with all necessary components to easily connect the high performance amplifier to an external signal and can operate from a single supply of +2.5V to +5.5V or dual supply of ±1.25V to ±2.75V.

Eval Board Base Product Output Selectable Gain Options
ISL28533EV2Z ISL28533 Single-Ended 1, 2, 4, 5, 10, 20, 40, 50, 100
ISL28534EV2Z ISL28534 Single-Ended 1, 2, 10, 50, 100, 200, 300, 500, 1000
ISL28535EV2Z ISL28535 Single-Ended 1, 100, 120, 150, 180, 200, 300, 500, 1000
ISL28633EV2Z ISL28633 Differential 1, 2, 4, 5, 10, 20, 40, 50, 100
ISL28634EV2Z ISL28634 Differential 1, 2, 10, 50, 100, 200, 300, 500, 1000
ISL28635EV2Z ISL28635 Differential 1, 100, 120, 150, 180, 200, 300, 500, 1000

Key Features

  • Ultra-high precision front end amplifier
  • Zero drift instrumentation amplifier
  • Pin selectable 9 gain settings: G = 1 to 1,000
  • Rail-to-Rail input/output
  • Single ended output (ISL28533, ISL28534, ISL28535)
  • Differential output (ISL28633, ISL28634, ISL28635)
  • RFI filtered inputs improve EMI rejection
  • Single supply: 2.5V to 5.5V
  • Dual supply:  ±1.25V to ±2.75V
  • Low input offset: 5µV, Max
  • Low input offset drift:50nV/°C, Max
  • High CMRR: 138dB, G = 100
  • Low gain error:<0.4%, All Gains, Max
  • Gain bandwidth: 2.3MHz
  • Input voltage noise (0.1Hz to 10Hz): 0.4µVP-P
  • Operating temperature range: -40 °C to +125 °C

Applications

  • Pressure and strain gauge transducers
  • Weight scales
  • Flow sensors
  • Biometric: ECG/blood glucose
  • Temperature sensors
  • Test and measurement
  • Data acquisition systems
  • Low ohmic current sense

ISL28534EV2Z Programmable Gain In Amp Eval Board

ISL28534EV2Z Programmable Gain In Amp Eval Board

Related Videos

10:18
Learn how easily you can set the gain of an amplifier anywhere from 1 to 1000 using the ISL2853x/63xEV2Z evaluation board.
9:50
Learn how the ISL28634 instrumentation amplifier is capable of being configured in a high-side shunt current sense amplifier.
1:48
Learn how instrumentation amplifiers strip off common mode voltage leaving only the amplifier's differential voltage from the sensor.
9:27
This video examines the use of instrumentation amplifiers (INA or in-amps) for sensor applications.
10:18
Learn how easily you can set the gain of an amplifier anywhere from 1 to 1000 using the ISL2853x/63xEV2Z evaluation board.
9:50
Learn how the ISL28634 instrumentation amplifier is capable of being configured in a high-side shunt current sense amplifier.
1:48
Learn how instrumentation amplifiers strip off common mode voltage leaving only the amplifier's differential voltage from the sensor.
9:27
This video examines the use of instrumentation amplifiers (INA or in-amps) for sensor applications.
10:18
Learn how easily you can set the gain of an amplifier anywhere from 1 to 1000 using the ISL2853x/63xEV2Z evaluation board.
9:50
Learn how the ISL28634 instrumentation amplifier is capable of being configured in a high-side shunt current sense amplifier.
1:48
Learn how instrumentation amplifiers strip off common mode voltage leaving only the amplifier's differential voltage from the sensor.
9:27
This video examines the use of instrumentation amplifiers (INA or in-amps) for sensor applications.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL28635EV2Z Mass Production Renesas $55.55 1 2 Digi-Key -
3 Mouser
ISL28634EV2Z Mass Production Renesas $55.55 1 1 Digi-Key -
4 Mouser
ISL28633EV2Z Mass Production Renesas $55.55 1 6 Digi-Key -
3 Mouser
ISL28535EV2Z Mass Production Renesas $55.55 1 2 Digi-Key -
2 Mouser
ISL28534EV2Z Mass Production Renesas $55.55 1 2 Mouser -
ISL28533EV2Z Mass Production Renesas $55.55 1 5 Digi-Key -
3 Mouser

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.