ISL28127MSOPEVAL1Z

Evaluation Board for Precision Single/Dual/Quad Low Noise Op Amp in MSOP-8 Package

Description

The ISL28107MSOPEVAL1Z, ISL28117MSOPEVAL1Z and ISL28127MSOPEVAL1Z evaluation boards are design platforms containing all the circuitry needed to characterize critical performance parameters of the ISL28107, ISL28117 and ISL28127 operational amplifiers in MSOP-8 packages, using a variety of user defined test circuits.

The ISL28107, ISL28207 and ISL28407 are single, dual and quad amplifiers featuring low noise, low input bias current, and low offset and temperature drift. This makes them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts.

Key Features

  • Operates from a single supply, +4.5VDC to +40VDC or from split supplies, ±2.25VDC to ±20V
  • Configured for a single op amp connected for differential input with closed loop gain of 10
  • Single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider-filter included

Applications

  • Precision instruments
  • Medical instrumentation
  • Spectral analysis equipment
  • Active filter blocks
  • Microphone pre-amplifier
  • Thermocouples and RTD reference buffers
  • Data acquisition
  • Power supply control

ISL28127MSOPEVAL1Z Precision Op Amp Eval Board

ISL28127MSOPEVAL1Z Precision Op Amp Eval Board

Related Products

ISL28127

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price Description Distributor Stock Distributors Distributor Purchase
ISL28127MSOPEVAL1Z Mass Production Renesas $58.00 6 Digi-Key
3 Mouser

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.