Overview
Description
The HIP6521EVAL1 evaluates the HIP6521 PWM and triple linear power controller. This evaluation board embodies a 4-output regulator solution targeted at supplying power to the system memory (2.5V), system clock (2.5V), ICH/MCH chip set core (1.8V), and the 4X AGP video (1.5V), with provisions for ACPI power management implementation.
The HIP6521 was created to complement a multiphase buck controller in creating a complete power solution for the typical Pentium 4 system. Athlon-class processor based systems (AMD) may also benefit from the HIP6521.
Features
- Provides 4 regulated voltages
- ACPI compatible
- Simple single-loop control design
- Fast PWM converter transient response
- Excellent output voltage regulation
- Overcurrent fault monitors
- Small converter size
Applications
Applications
- Motherboard power regulation for computers
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 862 KB | |
Datasheet | PDF 681 KB | |
2 items
|