MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • VDSS = 20 V (TA = 25°C)
  • Low on-state resistance
    RDS(on) = 4.3 mΩ MAX. (VGS = 8.0 V, ID = 13.5 A)
  • 2.5 V Gate-drive available
  • Small & thin type surface mount package with heat spreader
  • Pb-free and Halogen free
  • Product Options

    Part Number Part Status Pkg. Type Carrier Type Buy Sample
    Active HWSON
    Availability

    Documentation & Downloads

    Title language Type Format File Size Date
    Datasheets & Errata
    uPA2826T1S Data Sheet Datasheet PDF 211 KB
    Application Notes & White Papers
    Attention of Handling Semiconductor Devices 日本語 Application Note PDF 648 KB