Overview

Description

The ZAMC4100 integrates an Arm® Cortex®-M0 microcontroller; eight power stages with integrated MOSFETs; SPI, UART, and LIN 2.1 communication interfaces; eight general-purpose digital input/output (I/O) pins; and four general-purpose analog inputs all in a single, compact 9mm x 9mm QFN package. The ZAMC4100 addresses the growing demand for intelligent actuator/motor control in industrial, medical, and automotive applications, and it is ideal for use where a small form factor is required, or external components must be minimized.

Features

  • Two main operation modes:
    • NORMAL Mode with all functionality available
    • SLEEP Mode with very low current consumption (less than 80µA)

Comparison

Applications

Applications

  • Automotive exterior rearview mirror controllers
  • Intelligent DC motor drivers
  • Stand-alone or slave actuator controllers
  • Power management for low-voltage electrical systems
  • Single-chip solution for optimized white goods’ controllers

Documentation

Type Title Date
Datasheet PDF 3.07 MB
Manual - Development Tools PDF 2.42 MB
Manual - Development Tools PDF 1.51 MB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 233.51 MB
1 item

Models