Overview

Description

The Cyberon CSpotter is a local voice trigger and command recognition solution that consumes very low resources and provides high-accuracy performance. It runs on Renesas RA 32-bit microcontrollers (MCUs) with 120MHz of speed and enough memory to support multi-language commands as well as a hardware crypto engine for strong security.

Image

Features

  • Local voice recognition algorithm, no network connectivity needed
  • Phoneme-based modeling
    • Quick command customization: speech data does not have to be collected in advance
    • Optimization by model adaptation just with a small amount of speech data
  • Global language support: 30+ languages worldwide
  • Low resource requirement (Code: 22KB~28KB, Data: 22KB+ 4KB~8KB x # command)
  • Provides a friendly tool (CSMT) for command customization, performance tuning and testing
  • Separation of recognition engine and command model, switching commands dynamically
  • Low power and high-efficiency RA 32-bit MCU with strong security function

Comparison

Applications

Applications

  • IoT devices
  • Home appliances
  • Wearable/Hearable devices
  • Automotive

Documentation

Type Title Date
Product Brief PDF 303 KB
Flyer Log in to Download PDF 465 KB
2 items

Videos & Training

Cyberon CSpotter Voice Command Solution Demo

Cyberon CSpotter is a local voice trigger & command recognition solution that consumes very low resources and provides high-accuracy performance running on RA with 120Mhz speed to support multi-languages as well as H/W crypto engine for security.