The QS3VH16212 Bus Exchange HotSwitch with 24-bits is a high bandwidth bus switch with very low ON resistance, resulting in under 250ps propagation delay through the switch. The device operates as a 24-bit bus switch or a 12-bit bus exchanger. The combination of near-zero propagation delay, high OFF impedance, and over-voltage tolerance makes the QS3VH16212 ideal for high performance communications applications. The QS3VH16212 is characterized for operation from -40C to +85C.;

Features

  • N channel FET switches with no parasitic diode to Vcc
  • Isolation under power-off conditions
  • No DC path to Vcc or GND
  • 5V tolerant in OFF and ON state
  • 5V tolerant I/Os
  • Low RON - 4 ohm typical
  • Flat RON characteristics over operating range
  • Rail-to-rail switching 0 - 5V
  • Bidirectional dataflow with near-zero delay: no added ground bounce
  • Excellent RON matching between channels
  • Vcc operation: 2.3V to 3.6V
  • High bandwidth - up to 500 MHz
  • LVTTL-compatible control Inputs
  • Undershoot Clamp Diodes on all switch and control Inputs
  • Low I/O capacitance, 4pF typical
  • Available in 56 pin TSSOP package

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
QS3VH16212PAG
Active TSSOP 56 C Yes Tube
Availability
QS3VH16212PAG8
Active TSSOP 56 C Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
QS3VH16212 Datasheet Datasheet PDF 312 KB
PCNs & PDNs
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location Product Change Notice PDF 596 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location Product Change Notice PDF 544 KB
PCN# : TB1503-01R1 Carrier Tape Standardization for Selective Packages Product Change Notice PDF 333 KB
PCN# : TB1503-01 Carrier Tape Standardization for Selective Packages Product Change Notice PDF 291 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# : A0803-02 Add ATP as alternate assembly for TSSOP-48 and TSSOP-56 Product Change Notice PDF 129 KB
PCN#: TB-0510-05 New Shipping Tube for TSSOP/TVSOP/TSSOP Exposed Product Change Notice PDF 201 KB
PCN# A-0508-02: OSET Alternate Assembly Location for Green Product Change Notice PDF 18 KB
PCN# A-0504-02R2: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 38 KB
PCN#A-0504-02R1: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 16 KB
PCN#: A-0504-02, Transfer assembly facility IDT-Manila to OSE-Ph Product Change Notice PDF 47 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PCN#: A-0405-06, To qualify alternate facility ATP for PV (SSOP) Product Change Notice PDF 22 KB
PCN Addendum # L0203-10R1 Fab 2 to Fab 4 Transfer Product Change Notice PDF 110 KB
PCN# L0203-10 Fab Transfer from Fab 2 to Fab 4 Product Change Notice PDF 27 KB
Downloads
QS3VH16212 IBIS Model Model - IBIS ZIP 10 KB
QS3VH16212 Hspice Model Model - HSPICE ZIP 27 KB