Image
High-speed analog output photocouplers (optocouplers) are optically coupled isolators containing an aluminum gallium arsenide (AlGaAs) LED on the light emitting diode (input side) and a PIN photodiode and high-speed amplifier transistor on the output side in a single chip. These devices can be used in a wide variety of high-density applications including computer and peripheral devices, general-purpose inverters, substitutions for relays and pulse transformers, power supplies, interfaces for measurement or control equipment, and Power over Ethernet, modems, and other communications devices.
PLP |
Breakdown Voltage (BV) (kV rms) |
RL at tpHL, tpLH (kohm) |
Io (mA) |
tPHL (Max) (μs) |
tPLH (Max) (μs) |
VCC (V) |
IF at CTR (mA) |
CTR |
IFHL (Max) (mA) |
Target applications |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||
1 Mbps, High CMR Analog Output Type 5-PIN SOP (SO-5) Photocoupler | 2024 Jul, 2031 Dec | 3.75 | 2.2 | 8 | 0.8 | 1.2 | 35 | 16 | 35 | Interface of terminals, General inverter, Switching power supply, Modem, Communication devices | 1.069 | |
1 Mbps, High CMR, Analog Output Type, 8 mm Creepage 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 1.827 | ||
1 Mbps, High CMR, Analog Output Type, 8 mm Creepage 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 1.827 | ||
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler | 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 1.719 | ||
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler | 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 1.222 | ||
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler | 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 1.437 | ||
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler | 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 1.719 | ||
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler | 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 1.666 | ||
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler | 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 1.278 | ||
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler | 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 1.666 | ||
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler | 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 1.41 | ||
High-Speed Analog Output | N/A | 2.5 | 2.2 | 8 | 0.8 | 1.2 | 35 | 16 | 45 | Computer and peripheral manufactures, General inverter, Substitutions for relays and pulse transformers, Switching power supply | 2.46 | |
High-Speed Analog Output | N/A | 2.5 | 2.2 | 8 | 0.8 | 1.2 | 35 | 16 | 45 | Computer and peripheral manufactures, General inverter, Substitutions for relays and pulse transformers, Switching power supply | 3.28 | |
1 Mbps HIGH CMR ANALOG OUTPUT TYPE, 8-PIN LSDIP PHOTOCOUPLER FOR CREEPAGE DISTANCE OF 15 mm | 2031 Dec | 7.5 | 2.2 | 8 | 0.8 | 1.2 | 16 | 35 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 2.19 | ||
LOW IF Totem Pole Output Type High CMR, IPM DRIVER, 5-PIN SSOP (LSO5) Photocoupler | 2030 Aug, 2031 Dec | 5 | 25 | 0.2 | 0.2 | 3 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 0.9721 | ||||
1 Mbps, Open Collector Output, High CMR, IPM DRIVER, 5-PIN SSOP (LSO5) Photocoupler | 2031 Dec | 5 | 15 | 0.5 | 0.75 | 30 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 0.861 | |||
1 Mbps, Open Collector Output High CMR, Intelligent Power Module Drive 5-PIN SOP (SO-5) Photocoupler | 2024 Jul, 2031 Dec | 3.75 | 15 | 0.5 | 0.75 | 25 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.014 | |||
1 Mbps Totem Pole Output Type High CMR, IPM DRIVER 6-PIN SDIP Photocoupler | N/A | 5 | 25 | 0.5 | 0.55 | 25 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.773 | |||
1 Mbps Totem Pole Output Type High CMR, IPM DRIVER 6-PIN SDIP Photocoupler | N/A | 5 | 25 | 0.5 | 0.55 | 25 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.948 | |||
LOW IF Totem Pole Output Type High CMR, IPM DRIVER, 6-PIN SDIP Photocoupler | N/A | 5 | 25 | 0.25 | 0.25 | 3 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.881 | ||||
LOW IF Totem Pole Output Type High CMR, IPM DRIVER, 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 25 | 0.25 | 0.25 | 3 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.867 | ||||
1 Mbps, Open Collector Output Type, High CMR, Intelligent Power Module Drive 8 mm Creepage 6-PIN SDIP Photocoupler | N/A | 5 | 20 | 15 | 0.5 | 0.75 | 25 | 10 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.787 | |
1 Mbps, Open Collector Output Type, High CMR, Intelligent Power Module Drive 8 mm Creepage 6-PIN SDIP Photocoupler | N/A | 5 | 20 | 15 | 0.5 | 0.75 | 25 | 10 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.8 | |
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler | 2031 Dec | 5 | 15 | 0.5 | 0.75 | 25 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.921 | |||
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler | 2031 Dec | 5 | 15 | 0.5 | 0.75 | 25 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.921 | |||
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler | 2031 Dec | 5 | 15 | 0.5 | 0.75 | 25 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.921 | |||
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler | 2031 Dec | 5 | 15 | 0.5 | 0.75 | 25 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.934 |