Renesas clock generators and synthesizers are all PLL-based products that generate one or more clock signals within an application. This category contains low jitter clock generators suitable for serial data applications up to 100G. Many other applications, such as PCIe, have separate pages under Application-Specific Clocks. If more than one unique output frequency is required (e.g. 100MHz and 125MHz), make use of the “Output Banks” parametric selector. Each bank corresponds to a unique output frequency. The number of outputs per bank is highly variable depending on the clock generator.
Once the clock generator is selected, fanout buffers can be used to provide additional copies and types (LVCMOS, LVPECL, etc) of outputs. Renesas has the largest selection of timing products in the industry, which allows for highly optimized solutions.
Diff. Outputs |
Outputs (#) |
Output Type |
Output Freq Range (MHz) |
Input Freq (MHz) |
Inputs (#) |
Input Type |
Output Banks (#) |
Core Voltage (V) |
Output Voltage (V) |
Phase Jitter Typ RMS (ps) |
Phase Jitter Max RMS (ps) |
Output Skew (ps) |
Period Jitter Typ P-P (ps) |
Period Jitter Max P-P (ps) |
Prog. Clock |
Prog. Interface |
Reference Output |
Spread Spectrum |
Package Area (mm²) |
Pkg. Dimensions (mm) |
Temp. Range |
Pkg. Type |
Lead Count (#) |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||
FemtoClock NG™ Clock Synthesizer | 10 | LVCMOS, LVPECL | 25, 33.33, 100, 125, 156.25 | 25 | 2 | Crystal, LVCMOS | 5 | 3.3 | 3.3 | 0.212 | 40 | No | Yes | No | 36 | 6.0 x 6.0 x 0.9 | -40 to 85°C | VFQFPN | 40 | 3.545 | ||||||
System Synchronizer for IEEE 1588 - Eight Channels | 12 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.0000005 - 1000 | 16 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 8 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.15 | 0.2 | 50 | I2C, SPI | No | No | 10.0 x 10.0 x 1.2 | -40 to 85°C | CABGA | 144 | 54.23 | |||||
System Synchronizer for IEEE 1588 - Four Channels | 8 | 16 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.0000005 - 1000 | 14 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 4 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.15 | 0.2 | 50 | I2C, SPI | No | No | 10.0 x 10.0 x 1.0 | -40 to 85°C | VFQFPN | 72 | 35.53 | |||||
System Synchronizer for IEEE 1588 - Four Channels | 4 | 8 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.0000005 - 1000 | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 4 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.15 | 0.2 | 50 | I2C, SPI | No | No | 7.0 x 7.0 x 0.8 | -40 to 85°C | VFQFPN | 48 | 41.34 | |||||
System Synchronizer for IEEE 1588 - Two Channels | 4 | 8 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.0000005 - 1000 | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 4 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.15 | 0.2 | 50 | I2C, SPI | No | No | 7.0 x 7.0 x 0.8 | -40 to 85°C | VFQFPN | 48 | 31.52 | |||||
System Synchronizer for IEEE 1588 - Four Channels | 12 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.0000005 - 1000 | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 4 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.15 | 0.2 | 50 | I2C, SPI | No | No | 7.0 x 7.0 x 0.8, 10.0 x 10.0 x 1.0 | -40 to 85°C | VFQFPN | 72 | ||||||
Line Card Synchronizer for IEEE 1588 - Eight Channels | 12 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 16 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 8 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.15 | 0.2 | 50 | I2C, SPI | No | No | 10.0 x 10.0 x 1.2 | -40 to 85°C | CABGA | 144 | 43.8 | |||||
Line Card Synchronizer for IEEE 1588 - Four Channels | 8 | 16 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 14 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 4 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.15 | 0.2 | 50 | I2C, SPI | No | No | 10.0 x 10.0 x 1.0 | -40 to 85°C | VFQFPN | 72 | 34.81 | |||||
Line Card Synchronizer for IEEE 1588 - Four Channels | 4 | 8 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 4 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.15 | 0.2 | 50 | I2C, SPI | No | No | 7.0 x 7.0 x 0.8 | -40 to 85°C | VFQFPN | 48 | 29.43 | |||||
Multichannel DPLL / DCO - Eight Channels | 12 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 16 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 8 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.15 | 0.2 | 50 | I2C, SPI | No | No | 10.0 x 10.0 x 1.2 | -40 to 85°C | CABGA | 144 | 38.88 | |||||
Multichannel DPLL / DCO - Four Channels | 8 | 16 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 14 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 4 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.15 | 0.2 | 50 | I2C, SPI | No | No | 10.0 x 10.0 x 1.0 | -40 to 85°C | VFQFPN | 72 | 28.28 | |||||
Multichannel DPLL / DCO - Four Channels | 4 | 8 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 4 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.15 | 0.2 | 50 | I2C, SPI | No | No | 7.0 x 7.0 x 0.8 | -40 to 85°C | VFQFPN | 48 | ||||||
Multichannel DPLL / DCO - Four / Eight Channels | 12 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 8 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 8 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.15 | 0.2 | 50 | I2C, SPI | No | No | 10.0 x 10.0 x 1.0 | -40 to 85°C | VFQFPN | 72 | 28.35 | |||||
Multichannel DPLL / DCO - Two / Eight Channels | 12 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 8 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.15 | 0.2 | 50 | I2C, SPI | No | No | 10.0 x 10.0 x 1.0 | -40 to 85°C | VFQFPN | 72 | 25.26 | |||||
Programmable FemtoClock™ NG LVPECL/LVDS Clock Generator with 4-Outputs | 4 | LVDS, LVPECL | 15.16 - 1250 | 10 - 312.5 | 2 | Crystal, HCSL, LVDS, LVPECL | 1 | 2.5, 3.3 | 2.5, 3.3 | 0.212 | 0.292 | 50 | 0.78 | 13.2 | Yes | I2C | No, Yes | No | 25 | 5.0 x 5.0 x 0.9 | -40 to 85°C | VFQFPN | 32 | |||
Programmable FemtoClock™ NG LVPECL/LVDS Clock Generator with 6-Outputs | 6 | LVDS, LVPECL | 15.16 - 1250 | 10 - 312.5 | 2 | Crystal, HCSL, LVDS, LVPECL | 1 | 2.5, 3.3 | 2.5, 3.3 | 0.212 | 0.292 | 50 | Yes | I2C | No | No | 36 | 6.0 x 6.0 x 0.9 | -40 to 85°C | VFQFPN | 40 | 13 | ||||
Programmable FemtoClock™ NG LVPECL/LVDS Clock Generator with 8-Outputs | 8 | LVDS, LVPECL | 15.16 - 1250 | 10 - 312.5 | 2 | Crystal, HCSL, LVDS, LVPECL | 1 | 2.5, 3.3 | 2.5, 3.3 | 0.212 | 0.292 | 50 | 0.78 | 8.3 | Yes | I2C | No | No | 36 | 6.0 x 6.0 x 0.9 | -40 to 85°C | VFQFPN | 40 | |||
FemtoClock™ NG Crystal-to-3.3V, 2.5V LVPECL/LVCMOS Clock Generator with Fanout Buffer | 12 | CMOS, LVPECL | 15.16 - 1250 | 10 - 312.5 | 2 | Crystal, HCSL, LVDS, LVPECL | 3 | 2.5, 3.3 | 2.5, 3.3 | 0.19 | 0.26 | 50 | Yes | No | No | 64 | 8.0 x 8.0 x 0.85 | -40 to 85°C | VFQFPN | 56 | 21.97 | |||||
Crystal-to-3.3V, 2.5V Multiple Frequency Clock Generator with Fanout Buffer | 8 | LVDS, LVPECL | 15.16 - 1250 | 10 - 312.5 | 2 | Crystal, HCSL, LVDS, LVPECL | 4 | 2.5, 3.3 | 2.5, 3.3 | 0.212 | 0.292 | 50 | 0.78 | 8.3 | Yes | I2C | Yes | No | 49 | 7.0 x 7.0 x 0.9 | -40 to 85°C | VFQFPN | 48 | |||
FemtoClock™ NG Universal Frequency Translator | 4 | 4 | HCSL, LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 0.008 - 875 | 2 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 4 | 2.5, 3.3 | 1.8, 2.5, 3.3 | 0.276 | 50 | Yes | I2C | Yes | No | 36 | 6.0 x 6.0 x 0.9 | -40 to 85°C | VFQFPN | 40 | 5.795 | ||||
FemtoClock NG Universal Frequency Translator (2-in/1-PLL/8-out) | 8 | 8 | HCSL, LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 0.008 - 875 | 2 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL | 4 | 2.5, 3.3 | 1.8, 2.5, 3.3 | 0.28 | 45 | Yes | I2C, SPI | Yes | No | 64 | 8.0 x 8.0 x 0.85 | -40 to 85°C | VFQFPN | 56 | 9.973 | ||||
FemtoClock NG Universal Frequency Translator (4-in/2-PLL/8-out) | 8 | 8 | HCSL, LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 0.008 - 875 | 4 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 4 | 2.5, 3.3 | 2.5, 3.3 | 0.28 | 45 | Yes | I2C, SPI | Yes | No | 100 | 10.0 x 10.0 x 1.0 | -40 to 85°C | VFQFPN | 72 | 12.73 | ||||
FemtoClock NG Universal Frequency Translator (2-in/2-PLL/8-out) | 8 | 8 | HCSL, LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 0.008 - 875 | 2 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 4 | 2.5, 3.3 | 2.5, 3.3 | 0.28 | 45 | Yes | I2C | Yes | No | 64 | 8.0 x 8.0 x 0.85 | -40 to 85°C | VFQFPN | 56 | 12.99 | ||||
FemtoClock™ NG 12-Output Clock Generator | 11 | 12 | HCSL | 10.91 - 2500 | 5 - 1000 | 2 | Crystal, HCSL, HSTL, LVCMOS, LVDS, LVHSTL, LVPECL | 4 | 3.3 | 3.3 | 0.095 | 50 | Yes | I2C | No | No | 81 | 9.0 x 9.0 x 0.9 | -40 to 85°C | VFQFPN | 64 | |||||
FemtoClock™ NG LVDS Clock Synthesizer | 2 | LVDS | 50 - 1200 | 20 - 500 | 1 | HCSL, LVCMOS, LVDS, LVPECL, Sine Wave | 1 | 3.3 | 3.3 | 0.3 | 0.45 | Yes | I2C | Yes | No | 25 | 5.0 x 5.0 x 0.9 | -40 to 85°C | VFQFPN | 32 | ||||||
FemtoClock™ NG 12-Output Clock Generator | 11 | 12 | LVDS, LVPECL | 10.91 - 2500 | 5 - 1000 | 2 | Crystal, HCSL, HSTL, LVCMOS, LVDS, LVHSTL, LVPECL | 4 | 3.3 | 3.3 | 0.089 | 30 | Yes | I2C | No | No | 81 | 9.0 x 9.0 x 0.9 | -40 to 85°C | VFQFPN | 64 | |||||
FemtoClock™ NG 12-Output Clock Generator | 11 | 12 | LVDS, LVPECL | 10.91 - 2500 | 5 - 1000 | 2 | Crystal, HCSL, HSTL, LVCMOS, LVDS, LVHSTL, LVPECL | 4 | 3.3 | 3.3 | 0.08 | 50 | Yes | I2C | No | No | 81 | 9.0 x 9.0 x 0.9 | -40 to 85°C | VFQFPN | 64 | |||||
Wideband 18GHz RF and Microwave Synthesizer | 171.875 - 18000 | 10 - 1000 | 1 | Yes | Yes | No | 25 | 7.0 x 7.0 x 0.9 | -40 to 85°C (Tc ≤ 105°C) | VFQFPN | 48 | Yes | 60.65 | |||||||||||||
Low Power Wideband Fractional RF Synthesizer | 34.375 - 4400 | 5 - 310 | 1 | Yes | Yes | No | 25 | 5.0 x 5.0 x 0.9 | -40 to 85°C (Tc ≤ 105°C) | VFQFPN | 32 | Yes | 6.716 | |||||||||||||
High Performance Wideband Fractional RF Synthesizer / PLL | 34.375 - 4400 | 5 - 310 | 1 | Yes | Yes | No | 25 | 5.0 x 5.0 x 0.9 | -40 to 85°C (Tc ≤ 105°C) | VFQFPN | 32 | Yes | ||||||||||||||
High Performance Wideband Fractional RF Synthesizer / PLL | 34.375 - 4400 | 5 - 310 | 1 | Yes | Yes | No | 25 | 5.0 x 5.0 x 0.9 | -40 to 85°C (Tc ≤ 105°C) | VFQFPN | 32 | Yes | 8.503 | |||||||||||||
VersaClock® 7 Programmable Clock Generator Family | 5, 8, 12 | 16, 24 | LP-HCSL, LVCMOS, LVDS | 0.001 - 650 | 1 - 650 | 2 | LP-HCSL, LVCMOS, LVDS | 6 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 0.15 | 30 | Yes | EEPROM, I2C, OTP, SMBUS, SPI | No | Yes | 25, 36 | 4.0 x 4.0 x 1.0, 5.0 x 5.0 x 1.7, 6.0 x 6.0 x 0.9 | -40 to 85°C | LGA | 32, 40, 48 | |||||
FemtoClock™ 3 Ultra-Low Noise Multi-Frequency Clock Synthesizer | 8, 12 | 8, 12 | LP-HCSL, LVCMOS, LVDS | 0.001 - 650 | 1 - 650 | 4 | Crystal, LP-HCSL, LVCMOS, LVDS | 6 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 0.15 | 30 | Yes | EEPROM, I2C, OTP, SMBUS, SPI | No | Yes | 25 | 7.0 x 7.0 x 0.9, 9.0 x 9.0 x 0.9 | -40 to 85°C | VFQFPN | 48, 64 | 13.2 | ||||
FemtoClock™ 2 Clock Generator | 4 | 4 | HCSL, LVCMOS, LVDS | 10 - 1000 | 25 - 312.5 | 2 | Crystal, HCSL, LVCMOS, LVDS | 4 | 1.8, 3.3 | 1.8 | 0.079 | 0.1 | 50 | Yes | I2C, SPI | No | No | 81 | 4.0 x 4.0 x 0.8 | -40 to 85°C | VFQFPN | 24 | 9.134 | |||
FemtoClock™ 2 Clock Generator | 4 | 4 | HCSL, LVCMOS, LVDS | 10 - 1000 | 0 | 4 | 1.8, 3.3 | 1.8 | 0.079 | 0.1 | 50 | Yes | I2C, SPI | No | No | 81 | 4.0 x 4.0 x 1.5 | -40 to 85°C | VFQFPN | 28 | ||||||
FemtoClock™ 3 Ultra-Low Noise Jitter Attenuator and Multi-Frequency Clock Synthesizer | 8, 12 | 16, 8 | LP-HCSL, LVCMOS, LVDS | 0.001 - 650 | 1 - 650 | 3 | Crystal, LP-HCSL, LVCMOS, LVDS | 6, 8, 12 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 0.15 | 30 | 50 | Yes | EEPROM, I2C, OTP, SMBUS, SPI | No | Yes | 25 | 7.0 x 7.0 x 0.9, 9.0 x 9.0 x 0.9 | -40 to 85°C | VFQFPN | 48, 64 | 15.33 | |||
FemtoClock™ 2 Jitter Attenuator or Clock Generator | 4 | 4 | HCSL, LVCMOS, LVDS | 10 - 1000 | 5 - 1000 | 3 | Crystal, HCSL, LVCMOS, LVDS | 4 | 1.8, 3.3 | 1.8 | 0.079 | 0.1 | 50 | Yes | I2C, SPI | No | No | 81 | 4.0 x 4.0 x 0.8 | -40 to 85°C | VFQFPN | 24 | 9.497 | |||
FemtoClock 2 Jitter Attenuator or Clock Generator | 8 | 8 | HCSL, LVCMOS, LVDS | 10 - 1000 | 1 - 800 | 3 | Crystal, HCSL, LVCMOS, LVDS | 8 | 1.8, 3.3 | 1.8 | 0.067 | -2, 0.1 | I2C, SPI | 7.0 x 7.0 x 0.9 | -40 to 85°C | VFQFPN | 48 | No | ||||||||
FemtoClock™ 2 Jitter Attenuator or Clock Generator | 4 | 4 | HCSL, LVCMOS, LVDS | 10 - 1000 | 1 - 800 | 3 | Crystal, HCSL, LVCMOS, LVDS | 4 | 1.8, 3.3 | 1.8 | 0.079 | 0.1 | 50 | Yes | I2C, SPI | No | No | 81 | 4.0 x 4.0 x 1.5 | -40 to 85°C | VFQFPN | 28 | ||||
System Synchronizer for IEEE 1588 - Six Channels | 14 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.0000005 - 1000 | 8 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 8 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.1 | 0.2 | 50 | I2C, SPI | No | No | 10.0 x 10.0 x 1.2 | -40 to 85°C | CABGA | 144 | ||||||
Radio Access Network Equipment Synchronizer - Six Channels | 12 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 10 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 6 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.15 | 50 | I2C, SPI | No | No | 10.0 x 10.0 x 1.0 | -40 to 85°C | VFQFPN | 72 | No |